Download document () of 20
We make what matters work*

Standard Power Strips

Eaton’s standard power strips provide a convenient source of multiple outlets wherever they’re needed. Tailored to meet the specific needs of a wide variety of users, Eaton standard power strips can be used in almost any environment, including home offices, entertainment centers, professional workspaces, data centers and industrial areas, including factories and warehouses.

Whether you need multiple electrical outlets to power a computer, router, server and printer; a high-definition television and a high-end gaming console; or power tools on your garage workbench, Eaton’s line of power strips is available in a variety of cord lengths and outlet configurations, including travel-sized models and models that combine AC outlets with USB charging ports.

Eaton backs its full line of power strips with a limited lifetime warranty and a technical support team ready to help you with any questions about installation, maintenance and troubleshooting.

Total Outlets
Up to 10
Outlet Types
NEMA 5-15R, NEMA 5-15/20R, BS 1363A, Schuko
Cord Length
Up to 25 ft.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close