Download document () of 20
Backup Power (UPS)

Tripp Lite series cloud-connected UPS

The Tripp Lite series cloud-connected UPS systems are manageable, scalable and flexible solutions for battery backup, surge protection and cloud-based remote monitoring. Whether a deployment includes a single UPS or an entire fleet, remote management using a mobile app or web browser saves the time, hassle and expense of frequent on-site visits. 

Remote monitoring simplified

Eaton’s Tripp Lite series cloud-connected UPS systems simplify remote monitoring and control, allowing you to keep an eye on UPS status and battery levels in real time via mobile app or web browser. Whether you are deploying a single UPS or an entire fleet, the ability to make changes from anywhere can save you the time, hassle and expense of frequent truck rolls.

Questions about the cloud-connected UPS?

Free remote monitoring software

View the dashboard on a mobile device or a desktop computer. A simple color-coded system provides a quick visual indication of alerts (red) or normal operation (green). Notifications can be sent to a mobile device, providing awareness of UPS health so you can resolve issues promptly and avoid downtime.

Our cloud-connected UPS systems power and protect a wide range of devices:

devices_left_v2.jpg
devices_right_v3.jpg

Explore our retail solutions 

Ethernet communication port

Connect the UPS to a local network with an Ethernet cable. Built-in cloud connectivity removes the need for additional hardware, saving space and equipment costs.

Need a minilab UPS?

Our cloud-connected desktop standby UPS models fit perfectly in a 10-inch minilab rack.  Choose from 350VA, 600VA and 850VA to complete your minilab setup!
eaton-smallrack-closeup.jpg

Easy setup and commissioning

Scan the QR code on the UPS to download the remote monitoring app on a mobile device. Set up an account and scan the QR code with the app to seamlessly add the UPS to your account. To access the app on a desktop computer, use the provided web address to set up an account and add the UPS.

Near-field communication (NFC) capability

Configure network settings using the mobile app, tap the NFC area on the UPS with your mobile device and push your custom settings to the UPS. Configure once and push settings to as many UPS systems as you need.

LCD shows power conditions for easy on-site monitoring

Advanced front-panel LCD screens available on rack, rack/tower and tower UPS models enable easy on-site monitoring of power conditions. The intuitive interface also makes it simple to change UPS settings

There's a Tripp Lite series cloud-connected UPS systems for every application and budget.

monaco_family.jpg
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close