Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

TGC Cable Tray Grounding Connector Clamp

TGC cable tray grounding conductor clamps from Eaton's Crouse-Hinds Division are designed for use in heavy industrial applications to securely attach a grounding conductor to cable tray to maintain grounding continuity for the entire cable tray system.  TGCs meet UL and NEC Code requirements and may be installed indoors or outdoors with most types of cable trays with inside or outside flanges.

TGC Cable Tray Grounding Clamp

Certifications and compliances

  • UL standard: 467 – Grounding and Bonding Equipment

Design features

  • Meets requirements of NEC Code Article 318-7 for grounding and bonding
  • Quick and easy installation – low installed cost; no drilling or special tools required
  • Accommodates solid (where suitable) or stranded aluminum or copper grounding conductors in sizes from #6 to 2/0
  • Set screw bonds the clamp to the tray and another set screw securely attaches the grounding conductor to the clamp – outstanding pull-out and vibration resistance
  • Design accommodates most popular types of cable tray
  • Mechanical device – can be easily inspected
  • Malleable iron body provides high strength

Standard materials

  • Body – malleable iron
  • Set screws – steel
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454