Knowledge Search
Download document () of 20
CCTV Products

Oxalis XWW Washer System

When the camera window needs cleaning in a division 1 listed hazardous area the XWW is our solution, the pump is made from 316L stainless steel and designed specifically for use with our XF, XP and XT camera stations.

The 10L or 25L water tank is suitable to deliver water to a head height of up to 46ft and the pump is directly operated from the camera station telemetry card.

Corrosion protection
External metal parts are constructed from 316L stainless steel
Flexible
Two optional sizes of washer tank
Reliable
UL Class 1 Div 1 certified

Certifications and compliances

  • UL Class I, Division 1, Groups B, C, D, T4+ -50°C to +70°C (-58°F to +158°F)
  • Class II, Division 1, Groups E, F, G IP67.
  • Class 1 Zone 1 A Ex d IIB + Hydrogen T4 (T5 On Request)
  • On Request: T5 -50°C to +70°C (-58°F to +158°F), T6 -50°C to +50°C (-58°F to +122°F)
  • UL Listing: E477542

Design Features

  • Class 1 Division 1 and Zone 1 certified housing
  • Electro-polished 316L stainless steel on all metal components
  • NPT entries as standard
  • Certified temperature from -58 ˚F to +158 ˚F (ranging from T4 - T6)
  • IP66/67 (certified enclosure)
  • The pump is powered directly from the camera station telemetry card

Standard Materials

  • 316L stainless steel
Specifications

For full ordering details, please see the technical information on the resources tab above or get in touch with the team.

Download Links
X
Download Close