Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Capri ADFS - Barrier gland for flexible & rigid conduits
The ADFS is a widely approved cable gland for use with a cable and conduit system and includes a compound barrier.
Incorporating a swivel design, the ADFS can be used for long rigid conduit runs. It should be used in conjunction with appropriate termination for flexible conduits.
Available as gland only or in pre-packed kit form for ease of ordering. Refer to our ADE Gland Accessories for further matching accessories.
Flameproof Ex db,
Increased Safety Ex eb,
Restricted Breathing Ex nR,
Dust Ex tb
ENGINEERED COMPOUND
Provides a barrier seal between insulated cores
Area Classification
Zones 1 and 2, Groups I, IIA, IIB and IIC
Zones 21 and 22, Groups IIIA, IIIB and IIIC
Cable types
Non-armored cable
Cable with insulated conductors, with no layer of mechanical (metallic) protection.
Marine shipboard cable
Non-armored cable designed specially for marine applications.
Tray cable
Tray cable designed for industrial high power applications.
Type P cable
Rugged non-armored cable designed specially for oil and gas drilling applications.
Protection category
ATEX
Approved in accordance to EU directives for explosive atmospheres
IECEx
Approved in accordance to international IEC standards for equipment in explosive atmospheres
Other certificates: NEPSI, SABS, INMETRO & EAC
Shipping applications: ABS, DNV, BV & Lloyds
Capri ADFS - Designed and certified for use in the most severe environments
The Capri ADCC and ADCS are the best solutions for extreme operating temperatures from -60°C to +140°C. The seal material on Eaton's Capri series of cable glands has been carefully formulated to achieve optimal performance.
Rated to IP66 and IP68 the Capri ADCC and ADCS are dust-tight and can withstand being completely submerged in water continuously.
Swivel connection to rigid conduit
Provide female thread for rigid conduit connection and independent union for installation ease. Multiple female thread options available for rigid conduit.
Functions of the Capri ADFS cable gland
2. Sealing of cable conductors with compound barrier seal.
3. Deluge seal provides enhance ingress protection. It is an easy and clear identification for "compound inside" that aids inspection and sign off.
1. Specifically formulated elastomer for IP sealing on outer sheath of cable.
4. Swivel connection providing easy installation for rigid conduit.
If you want to download 3D pictures, please contact our customer service.
View Eaton's full range of Capri ADE hazardous areas cable glands
New to the range? View our Capari ADE series overview to find out more about the range and view a cross-comparison featuring certification and function options.
For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
The Capri ADE Series has a range of accessories to enable a simpler, easier installation including clamping modules, sheather washers, earth tags, gaskets, locknuts, shrouds and serrated washers.