Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Heavy-duty tie-rod NFPA cylinders - N series

Improve the performance and safety of your hydraulic systems with our complete line of tie-rod heavy-duty NFPA cylinders. These N series cylinders are engineered to withstand extreme environmental conditions and constant use, for maximum reliability and long life.
Heavy-duty tie-rod NFPA cylinders - N series
Safe
Innovative safety features
Reliable
Durable and reliable
Sizable
Comprehensive size options

Dependable performance

A unitized rod cartridge, as well as the captive and tapered cushion valve, ensures smoother and safer operation as well as less downtime. 

Engineered with safety in mind

Our captive cushion screws prevent accidental removal, while still allowing for a full range of adjustment. Threaded body flanges provide 22% better yield strength than welded material for improved shear safety.

paper-mill-manufacturing-factory
press-brake-conveyor-system

Made to last

An extra wide, top-strength wear band rides smoothly within the precision-honed cylinder to extend the life of the piston seal. The rod cartridge assembly is unitized and threadless for maximum bearing support and wear resistance.

Available in the size you need

Our bore sizes range from 1 in (25.4 mm) to 8 in (203 mm), with strokes up to 300 in (8 m). Choose from a wide range of mounting and port styles to meet your precise application requirements. Can’t find what you need? Let us customize a solution for you.

Upgrade to electrohydraulic

Make N series cylinders more efficient and productive by upgrading to electrohydraulic functionality. This upgrade is available for NFPA tie rod, mill duty, welded or threaded cylinders in a wide range of mountings, bore sizes and rod diameters.

Applications

  • Plastics
  • Rubber/molding
  • Entertainment
  • Machine tool
  • Primary metals

Featured resources

Let’s work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build, and project management services.
How to buy from Eaton