Select your location

Pneumatic cylinders
Pneumatic tie-rod medium-duty cylinders – R series
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pneumatic tie-rod medium-duty cylinders – R series

Eaton medium-duty tie-rod cylinders offer maximum bearing support and wear resistance, thanks to the unitized pilot fitted rod bearing. These R series cylinders come in 19 different mounting styles and bore sizes from 1 in to 20 in, so you can find the right fit.
 Pneumatic tie-rod medium-duty cylinders – R series
Fast
Maximum acceleration and faster cycle times
Safe
Designed for safety and reliability
Powerful
Rated up to 250 psi
Smiling machine operator in plant

Maximum acceleration and faster cycle times

A fully adjustable cushioning system helps make quick cycles possible.

Designed for safety and reliability

Captive cushion screws keep screws firmly in place. A removable, unitized, pilot-fitted rod bearing provides maximum bearing capacity, wear resistance and reliability. The chrome-plated steel body tube provides corrosion resistance, so your cylinder lasts longer. 

Applications

  • Plastics
  • Presses
  • Molding equipment
  • Machine tool
  • Primary metals
Green injection molding machine

Featured resources

Let’s work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build, and project management services.
How to buy from Eaton