Download document () of 20
We make what matters work*

Video and matrix switches

Eaton video switches connect multiple video sources to one or more displays and switch between them easily. They support the most common video formats, such as HDMI, DisplayPort, DVI and VGA in resolutions up to 4K 60 Hz. Eaton video switches are ideal for setups that require high-quality video and audio, such as home theaters, gaming, digital signage, education, health care, security and surveillance. By switching back and forth between video sources, you can avoid the expense of multiple displays and the clutter of extra cables. 

Because Eaton manufactures its video switches to ensure optimal signal transmission and durability, they can be easily tailored to almost any audio/video application, including home, office, classroom, conference room, retail or hospitality settings. We also back our video switches with a limited lifetime warranty and a technical support team eager to help you with installation, maintenance and troubleshooting.

Connector Types
HDMI, DisplayPort, DVI, VGA, USB-A, USB-C, USB-B, DB9
Maximum Resolution
Up to 4K 60 Hz

A/V and Digital Signage Solutions

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close