Download document () of 20
We make what matters work*

Charging Stations

Eaton charging stations are recommended in settings in which tablets or computers will be used in the same space every day, like in an individual classroom. Where all users must come to a centralized point frequently, such as a nursing station in a hospital, a charging station placed on a desk or mounted on a wall is ideal.

For healthcare facilities, government offices and businesses, a lockable charging station keeps the devices themselves safe, while helping to ensure sensitive and proprietary data stored on the devices or accessible by the devices remains secure when the devices are charging or stored. In public spaces, such as airports, libraries and hotels, Eaton charging stations allow convenient, secure charging in waiting areas, lobbies and guest rooms.

Eaton backs its product line of charging stations with a limited warranty and a technical support team ready to answer questions about installation, maintenance and troubleshooting.

Device Compatibility
Chromebook, Laptop, Smartphone, Tablet
Device Slots
Up to 48
Charging Method
AC, USB

USB and AC Charging Stations and Carts

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close