Download document () of 20
We make what matters work*

Copper patch panels

Eaton copper patch panels are designed to handle the frequent mating and unmating of surveillance cameras, VoIP phone systems, wireless access points and other PoE and PoE+ devices under electrical load. They are most commonly used in rackmount or wallmount installations, including data centers, classrooms, offices, telecom networks and security systems, where Eaton patch panels offer a sturdy and secure connection.

Because Eaton patch panels are compatible with a wide range of cables, including Cat6a, and keystone jacks, including RJ45 Ethernet, HDMI audio/video, voice and USB, they can be easily tailored for almost any demanding network task, such as streaming, gaming, video conferencing and VoIP. Eaton backs its patch panels with a limited lifetime warranty and a technical support team eager to help you with installation, maintenance and troubleshooting.

Technology
Cat5e, Cat6, Cat6a
Termination Styles
110 IDC and Krone Punch Down, Feed-through, and Blank options for Keystone Jacks
Mounting Style
Rack-mount, Wall-mount and DIN-Rail varieties

Core features

  • Copper patch panels rated for TIA/EIA Cat5e, Cat6, and Cat6a standards for up to 10GBase-T Ethernet
  • Available unshielded (UTP) and shielded (STP) varieties with 12, 24, and 48-port configurations
  • Panels mount easily into 1U or 2U of space in your EIA-standard 19 in. rack for immediate use
  • Patch panels support up to Type 4 Power over Ethernet (PoE) to deliver both data and power for networked devices
  • Models compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close