Download document () of 20
We make what matters work*

Copper Plugs and Connectors

Eaton Tripp Lite series copper plugs and connectors installers a quick and easy way to terminate cabling for their network installations. Feild-terminated plugs offer end users the ability to install cables quickly on-site without the need for specialty tools. Our pass-through and modular plugs offer a traditional crimping termination for both solid and stranded wiring. For added convenience, our bulk packs offer an easy-to-pack, easy-to-carry design saving installers time on the job.

Core features

  • Plugs and connectors are rated for standard solid and stranded copper Ethernet cables
  • Available in unsheilded (UTP) and sheilded (STP) varieties
  • Dual-color coded labeling made for both 568A & 568B (258A) wiring schemes
  • Plugs feature staggered nose pattern to help reduce near-end cross-talk (NEXT)
  • Field-terminated plugs offer fast, reliable assembly with no special tools
  • Select plugs support Power over Ethernet (PoE) to deliver both data and power for networked devices
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close