Download document () of 20
We make what matters work*

Pre-Terminated Fiber Ethernet Cables

Eaton’s diverse line of pre-terminated fiber optic cables is ideal for high-speed data transmission applications, such as within office buildings, schools, hotels, hospitals and places of worship. These cables are used in high-bandwidth applications, such as video conferencing, streaming, gaming and cloud computing, where low latency is required. Because no field termination is required, they are fast and easy to install.

Because Eaton manufactures its pre-terminated fiber Ethernet cables with advanced fiber optic technology and design, they can be easily tailored to fit almost any network configuration or environment, whether indoor or outdoor, rack-mount or wall-mount, horizontal or vertical. Eaton backs its pre-terminated fiber cables with a limited lifetime warranty and a technical support team ready to help you with installation, maintenance and troubleshooting.

Pre-Terminated Connectors
12F MPO, CS, FC, LC, MTRJ, SC, SN, ST
Speeds
1 Gbps–400 Gbps
Transmission Lengths
Up to 2000 m (1.2 mi.)

Fiber Optic Cables for 400 GbE Networks

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close