Download document () of 20
We make what matters work*

Audio and video Splitters and Multi-Viewers

Eaton audio and video splitters and multi-viewers connect multiple video displays to a single video source. They support the most common audio/video formats, such as HDMI, DisplayPort, DVI and VGA in resolutions up to 4K 60 Hz. Eaton splitters and multi-viewers are ideal for setups that require high-quality video and audio transmitted to different locations, such as schools, churches, trade shows, hotels, offices, restaurants, bars and retail outlets. They help you avoid the expense of multiple source devices and the clutter of extra cables. 

Because Eaton manufactures its video splitters and multi-viewers to ensure optimal signal transmission and durability, they can be easily tailored to almost any audio/video application, including video walls, audio/video presentations to large audiences or streaming video to multiple locations. We also back our video switches with a robust warranty and a technical support team eager to help you with installation, maintenance and troubleshooting.

Connector Types
HDMI, DisplayPort, DVI, VGA, RJ45, Mini DisplayPort, DMS-59
Maximum Resolution
Up to 4K 60 Hz

A/V and Digital Signage Solutions

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close