Select your location

Specifications
17 Results
Sort By
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 9.75", 30-Spline, Axle Shaft Dia. 1.31"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 9.75", 30-Spline, Axle Shaft Dia. 1.31"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 9.75", 35-Spline, Axle Shaft Dia. 1.50"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 9.75", 35-Spline, Axle Shaft Dia. 1.50"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 9.75", 40-Spline, Axle Shaft Dia. 1.70"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 9.75", 40-Spline, Axle Shaft Dia. 1.70"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 10.5", 35-Spline, Axle Shaft Dia. 1.50"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 10.5", 35-Spline, Axle Shaft Dia. 1.50"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 10.5", 40-Spline, Axle Shaft Dia. 1.70"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 10.5", 40-Spline, Axle Shaft Dia. 1.70"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 7.2", 27-Spline, Axle Shaft Dia. 1.16"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 7.2", 27-Spline, Axle Shaft Dia. 1.16"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 7.2", 30-Spline, Axle Shaft Dia. 1.15"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 7.56", 27-Spline, Axle Shaft Dia. 1.18"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 7.56", 30-Spline, Axle Shaft Dia. 1.15"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 8.5", 30-Spline, Axle Shaft Dia. 1.31"
Eaton ELocker4 Differential, Type: Locking, Ring Gear Dia. 8.5", 30-Spline, Axle Shaft Dia. 1.31"
* List prices are not a reflection of the actual product street price. Check with your Eaton reseller or partner to get actual pricing.
How to buy from Eaton
Locate a channel partner

Locate a retailer

Technical support

Customer Service
+1 (800) 328-3850

Product selector

Find the right differential for your vehicle