Select your location

Circuit breakers
Eaton Definite purpose complete molded case circuit breaker
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
178 Results
Sort By
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 15A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 15A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 20A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 20A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 25A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 25A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 30A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 30A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 35A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 35A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 40A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 40A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 45A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 45A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 50A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 50A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 60A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 60A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 70A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Thermal-magnetic trip, Three-pole, 70A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, 48-127 Vac or 48-60 Vdc same side left term.
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 70A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 80A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Thermal-magnetic trip, Three-pole, 80A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, 48-127 Vac or 48-60 Vdc same side left term.
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 80A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 90A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Thermal-magnetic trip, Three-pole, 90A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, 48-127 Vac or 48-60 Vdc same side left term.
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 90A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 100A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Thermal-magnetic trip, Three-pole, 100A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, 48-127 Vac or 48-60 Vdc same side left term.
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 100A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 110A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 110A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 125A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, 125A, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Three-pole, 600 Vac, Thermal-magnetic, FP, 48-127 Vac or 48-60 Vdc same side left terminal, Line and load
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 125A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 150A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, 150A, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Three-pole, 600 Vac, Thermal-magnetic, FP, 48-127 Vac or 48-60 Vdc same side left terminal, Line and load
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 150A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac, Without terminals, Definite purpose
Definite Purpose Molded Case Circuit Breaker, High performance, 175A, FP breaker type, Three-pole, 100 kAIC at 240V, 65 kAIC at 480V, 25 kAIC at 600V, Thermal-magnetic trip, Line and load terminals
Definite Purpose Molded Case Circuit Breaker, High performance, 175A, FP breaker type, Three-pole, 65 kAIC at 240V, 35 kAIC at 480V, 18 kAIC at 600V, Thermal-magnetic trip, 48-120VAC/48-60VDC Shunt Trip, Line and load terminals
Definite Purpose Molded Case Circuit Breaker, FP-Frame, 175A, Three-pole, High Interrupt
Definite Purpose Molded Case Circuit Breaker, High performance, 200A, FP breaker type, Three-pole, 100 kAIC at 240V, 65 kAIC at 480V, 25 kAIC at 600V, Thermal-magnetic trip, Line and load terminals
Definite Purpose Molded Case Circuit Breaker, High performance, 200A, FP breaker type, Three-pole, 65 kAIC at 240V, 35 kAIC at 480V, 18 kAIC at 600V, Thermal-magnetic trip, 48-120VAC/48-60VDC Shunt Trip, Line and load terminals
Definite Purpose Molded Case Circuit Breaker, FP-Frame, 200A, Three-pole, High Interrupt
Definite Purpose Molded Case Circuit Breaker, High performance, 225A, FP breaker type, Three-pole, 100 kAIC at 240V, 65 kAIC at 480V, 25 kAIC at 600V, Thermal-magnetic trip, Line and load terminals
Definite Purpose Molded Case Circuit Breaker, High performance, 225A, FP breaker type, Three-pole, 65 kAIC at 240V, 35 kAIC at 480V, 18 kAIC at 600V, Thermal-magnetic trip, 48-120VAC/48-60VDC Shunt Trip, Line and load terminals
Definite Purpose Molded Case Circuit Breaker, FP-Frame, 225A, Three-pole, High Interrupt
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 15A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 15A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 20A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 20A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 25A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 25A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 30A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 30A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 35A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 35A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 40A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Line and load, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 40A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Without terminals, Definite purpose
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 45A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Line and load, Definite purpose
How to buy from Eaton