Select your location

Circuit breakers
Engine generator molded case circuit breakers
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
65 Results
Sort By
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 15A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 20A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 25A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 30A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 35A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 35A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line side end cap, optional load side, Metric, Reverse, 60 Hz, KPR1AM
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 40A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 40A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line side end cap, optional load side, Metric, Reverse, 60 Hz, KPR1AM
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 45A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 45A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line side end cap, optional load side, Metric, Reverse, 60 Hz, KPR1AM
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 50A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 50A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line side end cap, optional load side, Metric, Reverse, 60 Hz, KPR1AM
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 60A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 60A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line side end cap, optional load side, Metric, Reverse, 60 Hz, KPR1AM
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 70A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 70A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line side end cap, optional load side, Metric, Reverse, 60 Hz, KPR1AM
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 80A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 80A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line side end cap, optional load side, Metric, Reverse, 60 Hz, KPR1AM
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 90A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 90A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line side end cap, optional load side, Metric, Reverse, 60 Hz, KPR1AM
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 100A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 100A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line side end cap, optional load side, Metric, Reverse, 60 Hz, KPR1AM
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 110A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 125A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 125A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line side end cap, optional load side, Reverse, 60 Hz, KPR1AM
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 150A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 150A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line side end cap, optional load side, Reverse, 60 Hz, KPR1AM
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 175A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 200A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed
Molded Case Circuit Breaker, Engine generator, 60 Hz, Three-pole, 225A, Line and load terminals
Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 225A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, No term., optional line side, Engine gen., Reverse, 60 Hz, 3TA225FD
Eaton Series C complete EG molded case circuit breaker, J-frame, Complete breaker, Thermal-magnetic trip, Three-pole, 70A, 600 Vac, 14 kAIC at 480 Vac, Line and load, Engine generator, Reverse feed, 60 Hz
Eaton Series C complete EG molded case circuit breaker, J-frame, Complete breaker, Thermal-magnetic trip, Three-pole, 100A, 600 Vac, 14 kAIC at 480 Vac, Line and load, Engine generator, Reverse feed, 60 Hz
Eaton Series C complete EG molded case circuit breaker, J-frame, Complete breaker, Thermal-magnetic trip, Three-pole, 125A, 600 Vac, 14 kAIC at 480 Vac, Line and load, Engine generator, Reverse feed, 60 Hz
Molded Case Engine Generator Circuit Breaker, Series C, JG-frame, Three-pole, 200A, Without terminals, Reverse feed, Thermal magnetic trip, 350-700 pickup, 72 kVA/58 kW at 240V, 144 kVA/116 kW at 480V, 181 kVA/144 kW at 600V generator
Eaton Series C complete EG molded case circuit breaker, J-frame, Thermal-magnetic trip, 250A, Three-pole, 250A, 600 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse feed, 60 Hz
Eaton Series C complete EG molded case circuit breaker, J-frame, Thermal-magnetic trip, 250A, Three-pole, 250A, 600 Vac, 14 kAIC at 480 Vac, 2A-2B same side w/right pigtail, 12-24 Vac opposite side w/ left pigtail, Reverse feed, 60 Hz
Molded Case Engine Generator Circuit Breaker, Series C, JG-frame, Three-pole, 250A, Without terminals, Reverse feed, Thermal magnetic trip, 350-700 pickup, 90 kVA/72 kW at 240V, 181 kVA/144 kW at 480V, 226 kVA/181 kW at 600V generator
Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Fixed thermal and magnetic trips, 500-1000A, Three-pole, 300A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse feed, 60 Hz
Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Fixed thermal and magnetic trips, 500-1000A, Three-pole, 300A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, No term., Engine generator, Reverse feed, 60 Hz
Eaton complete EG molded case circuit breaker, K-frame, KG, Fixed thermal, fixed magnetic trip, Three-pole, 300A, Line side end cap, optional load side, 2A-2B same side w/right pigtail, 12-24 Vac/dc opposite side w/left pigtail
Eaton complete EG molded case circuit breaker, K-frame, KG, Fixed thermal, fixed magnetic trip, Three-pole, 300A, no term., optional line or load, 2A-2B same side w/right pigtail, 12-24 Vac/dc opposite side w/left pigtail 3TA400K, TA350K
Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Fixed thermal and magnetic trips, 500-1000A, Three-pole, 300A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line side end cap, optional load side, Reverse feed, 60 Hz
Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Fixed thermal, fixed magnetic trip, 500-1000A trip rating, Three-pole, 300A, 600 Vac, no term., optional load side, 12-24 Vac/dc opposite side w/ left pigtail TA300K
Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Thermal-magnetic trip, 500-1000A, Three-pole, 350A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse feed, 60 Hz
Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Thermal-magnetic trip, 500-1000A, Three-pole, 350A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, 12-24 Vac/dc rear w/ right pigtail, Reverse feed, 60 Hz, 3TA400K
Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Thermal-magnetic trip, 500-1000A, Three-pole, 350A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, No term., Engine generator, Reverse feed, 60 Hz
Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Thermal-magnetic trip, 500-1000A, Three-pole, 350A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, 12-24 Vac/dc opposite side w/ left pigtail, Reverse feed, 60 Hz
Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Fixed thermal and magnetic trips, 500-1000A, Three-pole, 350A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, 12-24 Vac/dc opposite side w/ left pigtail, Reverse feed
Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Thermal-magnetic trip, 500-1000A, Three-pole, 350A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Load side, line side end cap, Metric, Reverse feed, 60 Hz
Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Thermal-magnetic trip, 1000-2000A, Three-pole, 400A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse feed, 60 Hz
Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Thermal-magnetic trip, 1000-2000A trip rating, Three-pole, 400A, 600 Vac, 2A-2B same side w/ right pigtail, 12-24 Vac/dc opposite side w/ left pigtail
Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Thermal-magnetic trip, 1000-2000A, Three-pole, 400A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, No term., Engine generator, Reverse feed, 60 Hz
Eaton complete EG molded case circuit breaker, K-frame, KG, Thermal-magnetic trip, 1000-2000A trip rating, Three-pole, 400A, Load side, line side end cap, Metric, 2A-2B same side w/right pigtail, 12-24 Vac/dc opposite side w/left pigtail
Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Thermal-magnetic trip, 1000-2000A, Three-pole, 400A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Load side, line side end cap, Metric, Reverse feed, 60 Hz
Eaton Series C complete EG molded case circuit breaker, L-frame, Fixed thermal and magnetic trips, 600-2500A, Three-pole, 400A, 600 Vac, Line/load, Engine generator, Reverse feed
Eaton Series C complete EG molded case circuit breaker, L-frame, Complete breaker, Fixed thermal, fixed magnetic trip, Three-pole, 450A, 600 Vac, Line and load, Engine generator, High load alarm, Reverse feed, TA450LD, TA450LD
Eaton Series C complete EG molded case circuit breaker, L-frame, Fixed thermal and magnetic trips, 500-2500A, Three-pole, 450A, 600 Vac, No term., optional Line/load, Engine gen., 12-24 Vac/dc opposite side w/ left pigtail, Reverse feed
Eaton Series C complete EG molded case circuit breaker, L-frame, Fixed thermal and magnetic trips, 600-2500A, Three-pole, 450A, 600 Vac, Optional line or load, Engine generator, Reverse feed
Eaton Series C complete EG molded case circuit breaker, L-frame, Complete breaker, Fixed thermal, fixed magnetic trip, Three-pole, 500A, 600 Vac, Line and load, Engine generator, High load alarm, Reverse feed, TA602LD, TA602LD