Select your location

Specifications
440 Results
Sort By
Eaton, motor relay, 5A, 1A, Motor, over RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz, Standard mount, Current Protection and Metering{PSI1}, URTD Interface{PIO4}|IRIG-B{PIO1}
Eaton, motor relay, 5A, 1A, Motor, over RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Current Protection and Metering{PSI1}, URTD Interface{PIO4}|IRIG-B{PIO1}
Eaton, motor relay, 5A, 1A, Motor, over RS-485, Conformal Coated Circuit Boards, 19-300Vdc, 40-250Vac, 50/60 Hz, Standard mount, Current Protection and Metering{PSI1}, IRIG-B{PIO1}|URTD Interface{PIO4}
Eaton, motor relay, 5A, 1A, Motor, over RS-485, Conformal Coated Circuit Boards, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Current Protection and Metering{PSI1}, IRIG-B|URTD Interface{PIO4}
Eaton, motor relay, 5A, 1A, Motor, over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz, Standard mount, Current Protection and Metering{PSI1}, URTD Interface{PIO4}|IRIG-B{PIO1}
Eaton, motor relay, 5A, 1A, Motor, over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Current Protection and Metering{PSI1}, URTD Interface{PIO4}|IRIG-B{PIO1}
Eaton, motor relay, 5A, 1A, Motor, over Ethernet RJ-45, Conformal Coated Circuit Boards, 19-300Vdc, 40-250Vac, 50/60 Hz, Standard mount, Current Protection and Metering{PSI1}, URTD Interface{PIO4}|IRIG-B{PIO1}
Eaton, motor relay, 5A, 1A, Motor, over Ethernet RJ-45, Conformal Coated Circuit Boards, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Current Protection and Metering{PSI1}, IRIG-B{PIO1}|URTD Interface
Eaton, EMR-3000-2, current only motor relay, 4I, 4O, 1AO ,IRIG-B, 5/1A PH & GND, Profibus-DP over Fiber Optic ST, No conf. coat, Semi-flush mount
Eaton, EMR-3000-2, current only motor relay, 4I, 4O, 1AO ,IRIG-B, 5/1A PH & GND, Profibus-DP over Fiber Optic ST, No conf. coat, Projection mount
Eaton, motor relay, 5A, 1A, Motor, over fiber optic ST, Conformal Coated Circuit Boards, 19-300Vdc, 40-250Vac, 50/60 Hz, Standard mount, Current Protection and Metering{PSI1}, URTD Interface{PIO4}|IRIG-B{PIO1}
Eaton, motor relay, 5A, 1A, Motor, over fiber optic ST, Conformal Coated Circuit Boards, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Current Protection and Metering{PSI1}, IRIG-B{PIO1}|URTD Interface
Eaton, motor relay, 5A, 1A, Motor, over D-Sub / RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz, Standard mount, Current Protection and Metering{PSI1}, URTD Interface{PIO4}|IRIG-B
Eaton, motor relay, 5A, 1A, Motor, over D-Sub / RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Current Protection and Metering{PSI1}, IRIG-B{PIO1}|URTD Interface{PIO4}
Eaton, motor relay, 5A, 1A, Motor, over D-Sub / RS-485, Conformal Coated Circuit Boards, 19-300Vdc, 40-250Vac, 50/60 Hz, Standard mount, Current Protection and Metering{PSI1}, URTD Interface{PIO4}|IRIG-B{PIO1}
Eaton, motor relay, 5A, 1A, Motor, over D-Sub / RS-485, Conformal Coated Circuit Boards, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Current Protection and Metering{PSI1}, URTD Interface{PIO4}|IRIG-B
Eaton, EMR-3000-2, current only motor relay, 4I, 4O, 1AO ,IRIG-B, 5/1A PH & GND, Modbus RTU or DNP3 RTU over Fiber Optic ST, No conf. coat, Semi-flush mount
Eaton, EMR-3000-2, current only motor relay, 4I, 4O, 1AO ,IRIG-B, 5/1A PH & GND, Modbus RTU or DNP3 RTU over Fiber Optic ST, No conf. coat, Projection mount
Eaton, motor relay, 5A, 1A, Motor, over fiber optic ST, Conformal Coated Circuit Boards, 19-300Vdc, 40-250Vac, 50/60 Hz, Standard mount, Current Protection and Metering{PSI1}, IRIG-B{PIO1}|URTD Interface{PIO4}
Eaton, motor relay, 5A, 1A, Motor, over fiber optic ST, Conformal Coated Circuit Boards, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Current Protection and Metering{PSI1}, URTD Interface{PIO4}|IRIG-B{PIO1}
Eaton, motor relay, 5A, 1A, Motor, D-Sub / RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz, Standard mount, Current Protection and Metering{PSI1}, URTD Interface{PIO4}|IRIG-B{PIO1}
Eaton, motor relay, 5A, 1A, Motor, D-Sub / RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Current Protection and Metering{PSI1}, IRIG-B{PIO1}|URTD Interface
Eaton, motor relay, 5A, 1A, Motor, D-Sub / RS-485, Conformal Coated Circuit Boards, 19-300Vdc, 40-250Vac, 50/60 Hz, Standard mount, Current Protection and Metering{PSI1}, URTD Interface{PIO4}|IRIG-B{PIO1}
Eaton, motor relay, 5A, 1A, Motor, D-Sub / RS-485, Conformal Coated Circuit Boards, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Current Protection and Metering{PSI1}, URTD Interface{PIO4}|IRIG-B
Eaton, motor relay, 5A, 1A, Motor, over Ethernet RJ-45, over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz, Standard mount, Current Protection and Metering{PSI1}, URTD Interface{PIO4}|IRIG-B{PIO1}
Eaton, motor relay, 5A, 1A, Motor, over Ethernet RJ-45, over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Current Protection and Metering{PSI1}, IRIG-B{PIO1}|URTD Interface
Eaton, motor relay, 5A, 1A, Motor, over Ethernet RJ-45, over Ethernet RJ-45, Conformal Coated Circuit Boards, 19-300Vdc, 40-250Vac, 50/60 Hz, Standard mount, Current Protection and Metering, IRIG-B,URTD Interface
Eaton, motor relay, 5A, 1A, Motor, over Ethernet RJ-45, over Ethernet RJ-45, Conformal Coated Circuit Boards, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Current Protection and Metering, IRIG-B,URTD Interface
Eaton, motor relay, 5A, 1A, Motor, over RS-485, over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz, Standard mount, Current Protection and Metering{PSI1}, IRIG-B{PIO1}|URTD Interface
Eaton, motor relay, 5A, 1A, Motor, over RS-485, over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Current Protection and Metering{PSI1}, IRIG-B{PIO1}|URTD Interface{PIO4}