Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Easily and accurately configure your breakers

Use our 3D drawing tool to more easily and accurately select, spec and configure the ideal Eaton circuit breaker for your project..

3D Breaker
72537 Results
Sort By
Eaton Power Defense 4 Breaker, IEC/CCC, 3-Pole,36kA/36kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense 4 Breaker, IEC/CCC, 3-Pole,50kA/50kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense 4 Breaker, IEC/CCC, 3-Pole,70kA/53kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense 4 Breaker, IEC/CCC, 3-Pole,70kA/70kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense 4 Breaker, IEC/CCC, 4-Pole (100% Neutral Protection),36kA/36kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense 4 Breaker, IEC/CCC, 4-Pole (100% Neutral Protection),50kA/50kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense 4 Breaker, IEC/CCC, 4-Pole (100% Neutral Protection),70kA/53kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense 4 Breaker, IEC/CCC, 4-Pole (100% Neutral Protection),70kA/70kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense molded case circuit breaker, UL/CSA 240V Max, Frame 2, Two Pole, 15A, 35kA/240V, T-M (Fxd-Fxd) TU, Standard Line and Load (PDG2X2T100)
Eaton Power Defense molded case circuit breaker, UL/CSA 240V Max, Frame 2, Two Pole, 15A, 35kA/240V, T-M (Fxd-Fxd) TU, Standard Terminals Line Only (PDG2X2T100)
Eaton Power Defense molded case circuit breaker, UL/CSA 240V Max, Frame 2, Two Pole, 15A, 35kA/240V, T-M (Fxd-Fxd) TU, Standard Terminals Load Only (PDG2X2T100)
Eaton Power Defense molded case circuit breaker, UL/CSA 240V Max, Frame 2, Two Pole, 15A, 35kA/240V, T-M (Fxd-Fxd) TU, No Terminals
Eaton Power Defense 240V Max, Frame 2, Two Pole, 15A, 35kA/240V, 50C Cal T-M (Fxd-Fxd) TU, Std Line Load Term (PDG2X2T100)
Eaton Power Defense 240V Max, Frame 2, Two Pole, 15A, 35kA/240V, 50C Cal T-M (Fxd-Fxd) TU, Std Term Line Only (PDG2X2T100)
Eaton Power Defense 240V Max, Frame 2, Two Pole, 15A, 35kA/240V, 50C Cal T-M (Fxd-Fxd) TU, Std Term Load Only (PDG2X2T100)
Eaton Power Defense 240V Max, Frame 2, Two Pole, 15A, 35kA/240V, 50C Cal T-M (Fxd-Fxd) TU, No Terminals
Eaton Power Defense molded case circuit breaker, UL/CSA 240V Max, Frame 2, Two Pole, 20A, 35kA/240V, T-M (Fxd-Fxd) TU, Standard Line and Load (PDG2X2T100)
Eaton Power Defense molded case circuit breaker, UL/CSA 240V Max, Frame 2, Two Pole, 20A, 35kA/240V, T-M (Fxd-Fxd) TU, Standard Terminals Line Only (PDG2X2T100)
Eaton Power Defense molded case circuit breaker, UL/CSA 240V Max, Frame 2, Two Pole, 20A, 35kA/240V, T-M (Fxd-Fxd) TU, Standard Terminals Load Only (PDG2X2T100)
Eaton Power Defense molded case circuit breaker, UL/CSA 240V Max, Frame 2, Two Pole, 20A, 35kA/240V, T-M (Fxd-Fxd) TU, No Terminals
Eaton Power Defense 240V Max, Frame 2, Two Pole, 20A, 35kA/240V, 50C Cal T-M (Fxd-Fxd) TU, Std Line Load Term (PDG2X2T100)
Eaton Power Defense 240V Max, Frame 2, Two Pole, 20A, 35kA/240V, 50C Cal T-M (Fxd-Fxd) TU, Std Term Line Only (PDG2X2T100)
Eaton Power Defense 240V Max, Frame 2, Two Pole, 20A, 35kA/240V, 50C Cal T-M (Fxd-Fxd) TU, Std Term Load Only (PDG2X2T100)
Eaton Power Defense 240V Max, Frame 2, Two Pole, 20A, 35kA/240V, 50C Cal T-M (Fxd-Fxd) TU, No Terminals
Eaton Power Defense molded case circuit breaker, UL/CSA 240V Max, Frame 2, Two Pole, 25A, 35kA/240V, T-M (Fxd-Fxd) TU, Standard Line and Load (PDG2X2T100)
Eaton Power Defense molded case circuit breaker, UL/CSA 240V Max, Frame 2, Two Pole, 25A, 35kA/240V, T-M (Fxd-Fxd) TU, Standard Terminals Line Only (PDG2X2T100)
Eaton Power Defense molded case circuit breaker, UL/CSA 240V Max, Frame 2, Two Pole, 25A, 35kA/240V, T-M (Fxd-Fxd) TU, Standard Terminals Load Only (PDG2X2T100)
Eaton Power Defense molded case circuit breaker, UL/CSA 240V Max, Frame 2, Two Pole, 25A, 35kA/240V, T-M (Fxd-Fxd) TU, No Terminals
Eaton Power Defense 240V Max, Frame 2, Two Pole, 25A, 35kA/240V, 50C Cal T-M (Fxd-Fxd) TU, Std Line Load Term (PDG2X2T100)
Eaton Power Defense 240V Max, Frame 2, Two Pole, 25A, 35kA/240V, 50C Cal T-M (Fxd-Fxd) TU, Std Term Line Only (PDG2X2T100)