Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
480 Results
Sort By
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU over RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz ,Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU over RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection,Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU over RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, , over RS-485,19-300Vdc, 40-250Vac, 50/60 Hz Trip Coil Monitor{PIO3},
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU over RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over RS-485,19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz , Trip Coil Monitor{PIO3},
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, , over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection,Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , over Ethernet RJ-45,19-300Vdc, 40-250Vac, 50/60 Hz Trip Coil Monitor{PIO3},
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , over Ethernet RJ-45,19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Trip Coil Monitor{PIO3},
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz , Trip Coil Monitor
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz, Projection,Trip Coil Monitor{PIO3},
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz , Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP over D-SUB / RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over D-Sub / RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP over D-SUB / RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over D-Sub / RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection,Trip Coil Monitor,
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP over D-SUB / RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over D-Sub / RS-485,19-300Vdc, 40-250Vac, 50/60 Hz ,Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP over D-SUB / RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over D-Sub / RS-485,19-300Vdc, 40-250Vac, 50/60 Hz, Projection,Trip Coil Monitor{PIO3},
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz ,Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz, Projection,Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU over D-SUB / RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, D-Sub / RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz , Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU over D-SUB / RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, D-Sub / RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Trip Coil Monitor,
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU over D-SUB / RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, D-Sub / RS-485,19-300Vdc, 40-250Vac, 50/60 Hz Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU over D-SUB / RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, D-Sub / RS-485,19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Trip Coil Monitor,
Eaton, transformer relay, ETR-4000, Transformer protection relay, 61850 or Mbus TCP or DNP3 TCP/UDP over Enet RJ45, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz ,Trip Coil Monitor
Eaton, transformer relay, ETR-4000, Transformer protection relay, 61850 or Mbus TCP or DNP3 TCP/UDP over Enet RJ45, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection,
Eaton, transformer relay, ETR-4000, Transformer protection relay, 61850 or Mbus TCP or DNP3 TCP/UDP over Enet RJ45, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over Ethernet RJ-45,19-300Vdc, 40-250Vac, 50/60 Hz Trip Coil Monitor
Eaton, transformer relay, ETR-4000, Transformer protection relay, 61850 or Mbus TCP or DNP3 TCP/UDP over Enet RJ45, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over Ethernet RJ-45,19-300Vdc, 40-250Vac, 50/60 Hz, Projection
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, , over RS-485, over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz , Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over RS-485, over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection,Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , over RS-485, over Ethernet RJ-45,19-300Vdc, 40-250Vac, 50/60 Hz , Trip Coil Monitor{PIO3},
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, , over RS-485, over Ethernet RJ-45,19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz ,Differential Protection,Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Trip Coil Monitor
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz ,Differential Protection, Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Mbus TCP or DNP3 TCP/UDP over LC duplex FO Enet, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, 19-300Vdc, 40-250Vac, 50/60 Hz , Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Mbus TCP or DNP3 TCP/UDP over LC duplex FO Enet, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection,Trip Coil Monitor{PIO3},
Eaton, transformer relay, ETR-4000, Transformer protection relay, Mbus TCP or DNP3 TCP/UDP over LC duplex FO Enet, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, 19-300Vdc, 40-250Vac, 50/60 Hz Trip Coil Monitor{PIO3},
Eaton, transformer relay, ETR-4000, Transformer protection relay, Mbus TCP or DNP3 TCP/UDP over LC duplex FO Enet, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU over RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz , Sensitive Ground InputTrip Coil Monitor,
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU over RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU over RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over RS-485,19-300Vdc, 40-250Vac, 50/60 Hz Sensitive Ground Input,Trip Coil Monitor
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU over RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over RS-485,19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Sensitive Ground Input
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz ,Trip Coil Monitor{PIO3},Sensitive Ground Input
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Trip Coil Monitor{PIO3},Sensitive Ground Input
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, , over Ethernet RJ-45,19-300Vdc, 40-250Vac, 50/60 Hz , Sensitive Ground Input,Trip Coil Monitor{PIO3},
Eaton, transformer relay, ETR-4000, Transformer protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over Ethernet RJ-45,19-300Vdc, 40-250Vac, 50/60 Hz, Projection,Sensitive Ground Input,Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz Sensitive Ground Input,Trip Coil Monitor
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection,Trip Coil Monitor{PIO3},Sensitive Ground Input,
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz , Sensitive Ground Input,Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Trip Coil Monitor{PIO3},Sensitive Ground Input,
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP over D-SUB / RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over D-Sub / RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz ,Sensitive Ground Input
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP over D-SUB / RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over D-Sub / RS-485, 19-300Vdc, 40-250Vac, 50/60 Hz, ProjectionSensitive Ground Input
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP over D-SUB / RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, over D-Sub / RS-485,19-300Vdc, 40-250Vac, 50/60 Hz Sensitive Ground InputTrip Coil Monitor
Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP over D-SUB / RS485, 5A, 1A, 40-250 Vac, 19-300 Vdc,Transformer, over D-Sub / RS-485,19-300Vdc, 40-250Vac, 50/60 Hz, Projection,Sensitive Ground Input
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU , 5A, 1A, 40-250 Vac, 19-300 Vdc,Transformer, 19-300Vdc, 40-250Vac, 50/60 Hz , Sensitive Ground Input,Trip Coil Monitor{PIO3}
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection, Sensitive Ground InputTrip Coil Monitor{PIO3},
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz Sensitive Ground InputTrip Coil Monitor{PIO3},
Eaton, transformer relay, ETR-4000, Transformer protection relay, Modbus RTU or DNP3 RTU , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9,Transformer, 19-300Vdc, 40-250Vac, 50/60 Hz, Projection,Trip Coil Monitor{PIO3},Sensitive Ground Input,