Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
For detailed specification information, please refer to the data sheet.
Catalog
Number
Fuse Holder Voltage Rating
(V)
Current Rating (A) Agency Approval
Body Mount Carrier Size UL CSA VDE SEMKO
HBH-I Horizontal 1⁄4" x 1  1⁄4" 250 16 12 10
HBH-M Horizontal 5 x 20 mm 250 16 12 10
HBV-I Vertical w/ Stability Pins 1⁄4" x 1  1⁄4" 250 16 12 6.3 10
HBV-M Vertical w/ Stability Pins 5 x 20 mm 250 16 12 6.3 10
HBW-I Vertical w/o Stability Pins 1⁄4" x 1  1⁄4" 250 16 12 6.3 10
HBW-M Vertical w/o Stability Pins 5 x 20 mm 250 16 12 6.3 10
HBH Horizontal na 250 16 12 10