Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
For detailed specification information, please refer to the data sheet.
Part Number: HHT
Body Material: Black thermoplastic
Wire Leads: 6 Awg; color: red
Terminals: Brass
Electrical Ratings: 5 mm x 15mm fuses: 250 Vac/32 Vdc, 5 A
  5 mm x 20mm fuses: 250 Vac/32 Vdc, 10 A