Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Capacitance (F)
Part Number
Lead Length
Maximpum ESR (Ω) (Equivalent Series Resistance) Measured @ 1 kHz 
Typical Mass (g)
0.1 KW-5R5C104-R Standard 50 3.7
0.1 KW-5R5C104H-R Short 50 3.7
0.22 KW-5R5C224-R Standard 50 3.7
0.22 KW-5R5C224H-R Short 50 3.7
0.33 KW-5R5C334-R Standard 50 3.7
0.33 KW-5R5C334H-R Short 50 3.7
0.68 KW-5R5C684-R Standard 30 10.2
0.68 KW-5R5C684H-R Short 30 10.2
1.0 KW-5R5C105-R Standard 30 10.4
1.0 KW-5R5C105H-R Short 30 10.4