Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
For detailed specification information, please refer to the data sheet.
Datasheet Amps (A) Voltage (V) Poles Center Spacing (mm) Wire Range Construction
EM2661 10 300 2 to 13 10 14-26 Mold-to-length
EM2665 10 300 2 to 24 5 14-26 Mold-to-length
EM3123 6 300 2 to 24 3.5 16-26 Modular
EM3660 16 300 2 to 24 5 12-26 Modular
EM3661 10 300 2 to 14 10 14-26 Modular
EM3665 10 300 2 to 24 5 14-26 Modular
EM3671 10 300 2 to 13 10 14-26 Mold-to-length
EM3675 10 300 2 to 24 5 14-26 Mold-to-length