Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Series 227 (ATC circuit breakers - low profile)

Manual Reset ATC Circuit Breakers

Series 227 (ATC circuit breakers - low profile)

Core features

  • Single Pole Thermal Type Breakers  
  • Rating 5-30A, 28Vdc 
  • Interrupt Rating 2000A @ 28Vdc 
  • Operating Temperature Rating –40°F (–40°C) to 185°F (85°C) 
  • Storage Temperature Rating –40°F (–40°C) to 260°F (125°C) 
  • Materials UL-Rated 94V0 thermoplastic body. Tin-plated copper alloy terminals 
  • Marking Cover is color-coded to amperage ratings 
  • Termination 5.2mm wide blades compatible with ATC® type fuse blocks 
How to buy from Eaton
Contact me

800-845-6269