Our health and usage monitoring system (HUMS) is designed to provide platform operators with an up-to-date view of the health of their fleet. This information can be used to plan preventative maintenance, schedule inspections, provide oversight of crew operations and identify problem patterns and trends. All of this leads to lower operating costs, increased operational readiness and optimized fleet usage. The system uses a network of smart sensors, such as accelerometers, tachometers and optical blade trackers, to provide mechanical diagnostics reporting, helicopter rotor track and balance, engine and airframe vibration monitoring, vehicle usage data, exceedance monitoring and regime reporting.
Compact design, easy to install due to networked architecture.
Combined HUMS, Cockpit Voice & Flight Data Recorder (CVFDR) in a single unit.
Autonomous Rotor Track & Balance (RTB) monitoring.
CVFDR solution ED-112A compliant.
Compact and lightweight (average fully integrated crash survivable system is less than 15 lbs.).
90-day ultrasonic locator beacon to TSO-C121b.
Designed in accordance with RTCA/DO-178C and RTCA/DO-254 meeting all FAA and EUROCAE requirements.
Prognostics Software and Fleet Management
Ground Analysis Software provides an easy and intuitive user interface.
The system supports Flight Operations Quality Assurance (FOQA) programs.