Select your location

Specifications

Key Specifications

Performance Unit Value
Max Mass Flow Rate at PR 1.0*  kg/hr 1,237
Max Pressure Ratio   2.5
Max Rotor Speed  rpm 22,000
Max Input Power  kW 47.8
Max Outlet Temperature  Celsius 160
Max Outlet Pressure Bar 2.5
Pulley-to-rotor speed ratio   1:1 or 2:1
     
*Standard inlet condition at 100 kPa, 25°C    
How to buy from Eaton
Contact us

Contact us for help in designing a solution for you.