Knowledge Search
Download document () of 20
We make what matters work*

ECOCART

The ECOCART filter cartridge housings from Eaton are characterized by their “lightweight construction” and are suitable for industrial and commercial applications that do not require acceptance testing. The ECOCART filter cartridge housings are particularly cost-effective solutions for price-sensitive applications.

#Cartridges
1, 4, 5 and 7
Design
Single- and Multi-Cartridge Housing
Materials
Stainless steel 316 (EKF-4,5,7), Stainless steel 304 (EKF-1)

Core features

  • Surfaces electropolished outside, pickled inside (Multi), Blasted (Single)
  • Parts in contact with product in stainless steel 316 (multi round), 304 (single)
  • Filter cartridges in double open ended (DOE) design (and 222/Fin for Multi-Housings) can be used in lengths of 10", 20", 30" or 40"*
  • Maximum operating pressure: 150 PSI or 300 PSI
  • Maximum operating temperature: 200°F

*depending on housing type, see Technical Data Sheet

Applications:

  • Coarse filtration > 500 μm
  • Medium filtration > 10 μm
  • Fine filtration < 10 μm
  • Pre-filtration
  • Batch filtration
  • Circuit filtration
  • Water, waste water
  • Chemical industry
  • Water treatment
  • Galvanic industry

  • Metal Cleaning
  • Automotive industry
  • Paint and lacquer

Options

  • EPDM O-Ring, optionally available in FKM

EPDM: Ethylene Propylene Diene Monomer Rubber
FKM: Fluoro Rubber

Specifications

ECOCART Single Filter Cartridge Housings

Types EKF-110 EKF-120 EKF-130
Number of filter cartridges 1
Length of filter cartridges 10" 20" 30"
Connection ¾" or 1" NPT
Volume (gal) 0.75 1.3 2
Weight (lbs) 9 12 15
Adapter DOE

ECOCART Multi Filter Cartridge Housings

Types EKF-400 EKF-500 EKF-700
  410 420 430 440 510 520 530 540 710 720 730 740
Number of filter cartridges 4 5 7
Length of filter cartridges 10" 20" 30" 40" 10" 20" 30" 40" 10" 20" 30" 40"
Connection 1 ½" NPT-F 2" NPT-F 2" NPT-F
Volume (gal) 3.4 5.3 7  8.7 6.9 8.9 11.8 14,6 6.9 8.9 11,8 14.6
Weight (lbs) 33 39 44 49 46 55 62 68 46 55 62 68
Adapter DOE or Code 2 (222+ fin)
Download Links
X
Download Close