Knowledge Search
Download document () of 20
Hydraulic filtration systems

IFPM 73

Eaton’s fluid purifier systems remove free, emulsified and dissolved water, free and dissolved gases, and solid contaminants to increase reliability, life, and efficiency of systems. They have been developed for different viscosity ranges, from transformer to heavy gear lubricating oils. The mobile fluid cleaning systems in the IFPM series are available in two standard sizes with flow rates of 7.9 gal/min (30 l/min) and 18.5 gal/min (70 l/min). The IFPM fluid purifier systems are fully automated, PLC-controlled compact enough for use in confined areas. The standard installed water sensor WSPS 05 allows a permanent control of the water saturation of the fluid. 

System
Mobile off-line fluid cleaning
Design
Fully automated, PLC controlled
Removal of
Water, gases and solid contaminants

Core features

  • A portable solution
  • user-friendly touch display
  • automatic shutdown
  • continuous measurement of fluid temperature, water saturation and filter flow-through rates.
Specifications

Specifications

inlet connection: 1 ¼“ SAE-flange 3000 PSI
outlet connection: 1 ¼“ SAE-flange 3000 PSI
circulation flow rate:* 18.9 GPM (50 Hz) / 22.6 GPM (60 Hz)
operating vacuum: -8.7 PSI (-60 kPa)
heater power: supply voltage A + E: 6000 Watt/400V
supply voltage B: 6000 Watt/460V
filter type: NF 631
seal material: Viton (FPM)
viscosity: 56…3200 SUS
dewatering rate:** 14 gal./day
protection class: IP54
ambient temperature: +32°F to +100°F
fluid temperature: +50°F to +176°F
external protection: 25 A
Download Links

IFPM Fluid Purifier Systems