Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BFD

The Eaton tank breather filters of the Series BFD prevent water and other contaminants from entering fluid reservoirs where differential pressures can occur through thermal expansion and contraction of the fluid, or during filling or emptying procedures. Desiccant air breathers utilize the entire filter area and have the ability to extract water vapor out of the air as soon as it enters the unit.

Eaton BFD 100 Tank Breather
Filter Type
Breather
max. volume flow
66-190 gal/min (0.25-0.72 m³/min)
max. hygroscapacity
0.19-1.26 lb (86.5-576 g)

Core features

  • Refillable with drying agent
  • Available with adapter and clogging indicator
  • Replacement spin-on air filter available separately
  • Seal and plastic plug prevent moisture entering before installation

Applications

  • Hydraulic systems
  • Bearing lubrication systems
  • Mobile earthmoving equipment
  • Gearboxes
  • Robotic hydraulic systems
  • Mobile tank systems
  • Diesel fuel storage tanks
  • Transformers with oil cooling systems
  • Vacuum and welding chambers
  • Agricultural equipment
How to buy from Eaton