Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Models No. of
filter bags
Size Flow rate1
GPM (m3/h)
Max. pressure
psi (bar)
Max. temp.
℉ (℃)
Housing volume
gal (l)
Housing weigh
lb (kg)
I/O
connections
SBL101__020N 1 01
88 (20) 150 (10) 250 (120) 4 (15.5) 37 (16.8) 2” thread
SBL102__020N 1 02
115 (26) 150 (10) 250 (120) 7 (27.0) 50 (22.7) 2” thread
SBL101__020A 1 01
88 (20) 150 (10) 250 (120) 4 (15.5) 37 (16.8) 2” flange
SBL102__020A 1 02
115 (26) 150 (10) 250 (120) 7 (27.0) 50 (22.7) 2” flange
SBL102__030A 1 02
176 (40) 150 (10) 250 (120) 7 (27.0) 69 (31.4) 3” flange
How to buy from Eaton