Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Models No. of
filter bags
Size Flow rate1
GPM (m3/h)
Max. pressure
psi (bar)
Max. temp.
℉ (℃)
Housing volume
gal (l)
Housing weigh
lb (kg)
I/O
connections
FBF-0101 1 01
88 (20) 150 (10) 250 (120) 4 (15.5) 30 (13.6) 2” thread
FBF-0102 1 02
115 (26) 150 (10) 250 (120) 7 (27.0) 43 (19.5) 2” thread
FBF-0101 1 01
88 (20) 150 (10) 250 (120) 4 (15.5) 40 (21.5) 2” flange
FBF-0102 1 02
115 (26) 150 (10) 250 (120) 7 (27.0) 53 (27.0) 2” flange
FBF-0102 1 02
176 (40) 150 (10) 250 (120) 7 (27.0) 61 (27.6) 3” flange
How to buy from Eaton