Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

HPX

The high pressure filters of the HPX series are suitable for a working pressure up to 4,568 psi (315 bar). The pressure peaks are absorbed by a sufficient margin of safety. Eaton HPX-filters are flanged to the mounting face.

Eaton HPX 360 pressure filter
Filter Type
Manifold mounted
max. operating pressure
4,568 psi (315 bar)
operating temperature
14-176 °F (-10-80 °C)

Core features

  • Right-hand and left-hand execution
  • Vertical interlink mounting
  • Star-shaped, pleated filter material
  • Flow direction from outside to inside
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • All petroleum based fluids
  • HW-emulsions
  • Most synthetic and lubrication fluids
How to buy from Eaton