Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Models No. of
filter bags
Size Flow rate1
(m3/h)
Max. pressure
(bar)
Max. temp.
(℃)
Housing volume
(l)
Housing weight 
(kg)
I/O 
connections
MDE-0402 tangential/304 4 2
160 7 60 185 250

DN 100 PN 10

(DIN flange)

MDE-0402 tangential/316 4 2
160 7 60 185 250

DN 100 PN 10

(DIN flange)

MDE-0402 bottom outlet/304 4 2
160 7 60 185 250

DN 100 PN 10

(DIN flange)

MDE-0402 bottom outlet/316 4 2
160 7 60 185 250

DN 100 PN 10

(DIN flange)

Maximum theoretical flow based on water viscosity, filter bag specific.    
How to buy from Eaton