Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Reactogard V Catalyst Protection Filters

ReactoGard V systems are recognized leaders in the protection of fixed bed catalytic reactors and related refinery operations. Reactogard V is engineered to produce cleaner and more efficient low flux operation. Diverter technology eliminates need for internal valves which increases efficiency and reliability.

Reactogard V Catalyst Protection Filters
Technology
Backwashing
Media
Permanent Patented Accuflux media in 316 Stainless Steel
Retention
down to 20 µm

Core features

  • Flanged valves (vs. socket welded valves) in standard ANSI dimensions simplify serviceability and replacement.
  • Hardened alloy valve seats offer 4-5 times the life of carbon graphite.
  • Actuators are located on valves so there are no mechanical linkages to maintain or adjustments to make.
  • All components flanged for enhanced serviceability.
  • Systems easily forward purge adaptable when handling high sulphur feeds.
  • Programmable Logic Control (PLC) with electronic interface to control rooms provides control flexibility and reliability.

Application:

  • Oil Refineries
  • Petrochemical
  • Liquified Natural Gas
  • Gas Treatment Plant
  • Hydroprocessing Units

How It Works - Reactogard V Tubular Backwashing Filters - Eaton Filtration

ReactoGard V systems are recognized leaders in the protection of fixed bed catalytic reactors and related refinery operations. Reactogard V is engineered to produce cleaner and more efficient low flux operation. Diverter technology eliminates need for internal valves which increases efficiency and reliability.

How to buy from Eaton