Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Models No. of
filter bags
Size Flow rate1
GPM (m3/h)
Max. pressure
psi (bar)
Max. temp.
℉ (℃)
Housing volume
gal (l)
Housing weight
lb (kg)
I/O
connections
SBF-0101 1 1
88 (20) 150 (10) 400 (160) 4.75 (18) 84.0 (38.1) 2” flange
SBF-0102 1 2
115 (26) 150 (10) 400 (160) 8.45 (32) 102.0 (46.3) 2” flange
SBF-0103* 1 3
26 (6) 300 (16) 225 (160) 0.79 (3) 24.0 (12.0) 1½” thread
SBF-0104* 1 4
53 (12) 300 (16) 225 (160) 1.19 (4.5) 26.0 (13.0) 1½” thread
TSBF-0101* 1 1
88 (20) 150 (6) 400 (160) 4.75 (18) 84.0 (38.1) 2” flange
TSBF- 0102* 1 2
115 (26) 150 (6) 400 (160) 8.45 (32) 102.0 (46.3) 2” flange
TSBF-0103* 1 3
26 (6) 300 (16) 225 (160) 0.79 (3) 24.0 (12.0) 1½” thread
How to buy from Eaton