Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Type I

Eaton internal gas liquid Type I Gas/Liquid Separators are designed for installation inside receivers, steam drums, and other vessels where theywill remove 99% of particles and liquid droplets of 10 microns or larger from air, gas, or steam. Carbon and steel construction for both up flow and down flow applications  is available.

Type I
Construction
Fabricated
Material
Carbon steel with 304/304L stainless steel blades
Options
Upflow or downflow configurations, different flow patterns

Core features

  • Compact design
  • No moving parts to wear out, no required maintenance
  • When properly sized, installed, and drained, will remove up to 99% of all liquid and solid entrainment where particle size exceeds 10 microns
  • Type 60-I has an up flow configuration
  • Type 70-I has a down flow configuration

Applications

  • Steam drums
  • Steam turbines
  • Intercooler equipment
  • Aftercooler equipment
  • Gas well heads
  • Deep well heads
  • Oil extraction
  • Chemical processing
  • Scrubbing systems
  • Evaporator
  • Glycol dehydration
  • Sulfur condenser
  • Mist elimination
  • Heat exchangers
  • Reactors
  • Landfill/waste gas
How to buy from Eaton