Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Type TS

The Eaton Type TS Gas/Liquid Separator automatically removes 99% of all liquid and solid entrainment particles 10 microns in size or larger from air, gas, and steam processes. And it does so with no moving parts to wear out and with no required maintenance.

Type TS
Construction
Vertical fabricated construction
Materials
Carbon steel or stainless steel
Options
Support legs, ASME UM or U Code Stamp (carbon steel + stainless steel models)

Core features

  • Available from 1” to 24” in carbon steel or cast stainless steel construction sizes
  • Designed for high liquid loading applications
  • High efficiency over wide flow range
  • When properly sized, installed, and drained, will remove up to 99% of all liquid and solid entrainment where particle size exceeds 10 microns
  • No moving parts to wear out, no required maintenance
  • Exclusive Vortex Containment Plate (VCP) System
How to buy from Eaton