Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Operating parameters
Power supply: 12 to 30 VDC/0.1 A/max. 3 VA
Protection class: IP 67
Max. operating pressure ≤ 25 bar
Viscosity: 10 to 400 mm2/s
Fluid temperature: -40 to 90 °C (briefly 100 °C)
Ambient temperature: -25 to 85 °C
Max. flow velocity: ≤ 2 m/s
Connection: G ¾" threaded
 
Measurement parameters
Temperature: -25 to 100 °C
Water saturation: 0 to 100%
Accuracy (water saturation): ± 2%
Accuracy (temperature): ± 0.4%
Output data: 2 x 4 to 20 mA
   
How to buy from Eaton