Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Model 85 Y-Strainer

Eaton Y (Wye) strainers are a cost-effective solution for the mechanical removal of unwanted solids from liquid, gas or steam lines by means of a perforated or wire mesh straining element. They are used in pipelines to protect pumps, meters, control valves, steam traps, regulators and other process equipment.

Eaton Model 85 Y Strainer
Manufacturing Type
Cast
Materials
Carbon Steel, Stainless steel
Pressure Rating
275-1,480 psi (19-102 bar)

Core features

  • Heavy Duty Construction
  • Compact design
  • Bolted or threaded covers
  • Standard stainless steel screens
  • Suitable for liquid, gas or steam
  • Synthetic fiber gaskets
  • Horizontal or vertical installation

Options

  • Basket perforations from 1/32" to 1/2"
  • Basket mesh from 20 to 400
  • MONEL screens
  • 20, 40, 60, 80, 100, 150, 200, 325 and 400 mesh stainless steel screens

Application

  • Suitable for liquid, gas or steam
  • Applications in which the amount of material to be removed from the flow is relatively small
  • For applications with heavier dirt loading, Y strainers fitted with a “blow-off” connection permit cleaning of the screen without removing it from the strainer body.
How to buy from Eaton