Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Type Article number Nominal
retention
rate µm
Water throughput
△ p = 14.5 psi gpm/ft2
(△ p = 100 kPa l/m2/min)
Endotoxin
content
EU/ml
BECOPAD P 170 Q1117 0.2 – 0.4
1.9 (77) < 0.025
BECOPAD P 270 Q2127 0.5 – 0.7
3.3 (135) < 0.025
BECOPAD P 350 Q2135 0.7 – 1.0
3.9 (160) < 0.025
BECOPAD P 550 Q2155 2.0 – 3.0
14.0 (570) < 0.025
BECOPAD P 580 Q2158 8.0 – 10.0
87.6 (3571) < 0.025
How to buy from Eaton