Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

SPECIFICATIONS

Material Melt-blown polypropylene
 
Cover layer Spunbond polypropylene
 
Seal ring Welded polypropylene SENTINEL seal ring
 
Retention ratings2
4, 5, 10, 15, 20, 30, 40 μm @ >99% efficiency
 
Sizes 01: Ø 7 x 17” L (180 x 430 mm)
02: Ø 7 x 32” L (180 x 810 mm)
 
Filter area 01: 2.6 ft² (0.24 m²)
02: 5.2 ft² (0.48 m²
 
Max. operating temperature
194 °F (90 °C)
 
Max. differential pressure
36.2 psi (2.5 bar)
 
Recommended change-out pressure for disposal3
11.6 – 21.7 psi (0.8 – 1.5 bar)
 
Max. flow rates4
01: 35 GPM (8 m³/h)
02: 66 GPM (15 m³/h)
 
How to buy from Eaton