Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Filter material Titanium and stainless steel 316
Retention rating 0.5, 1, 5, 10, 15, 35, 50, 100 (µm)
Retention efficiency 99.5%
Lengths (nominal) 5", 9.75", 10", 20", 30", 40"
Adapter code DOE, 1, 4, M1, M2
Inner core -
End caps Titanium and stainless steel 316
Cages -
Max. operating temperature 700 °F (371 °C)
Max. pressure difference in flow direction

250 psid (17.4 bar)

How to buy from Eaton