Select your location

Specifications

Specifications

Filter material Fiberglass
Retention rating 0.45, 1, 3, 10 (µm)
Retention efficiency 90%
Lengths (nominal) 10“, 20“, 30“, 40“
Adapter codes DOE, 1, 2, 3, 4, 10, 20, 28
Inner core Polypropylene
End caps Polypropylene
Cages Polypropylene
Max. operating temperature 176 °F (80 °C)
Max. pressure difference in flow direction

58 psid at 70 °F (4.0 bar at 21 °C)
35 psid at 176 °F (2.4 bar at 80 °C)

How to buy from Eaton