Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Filter material Polypropylene 
Retention rating 1, 3, 5, 10, 20, 50, 75 (µm)
Retention efficiency 80%
Lengths (nominal) 9.75“, 10“, 20“, 29.25“, 30“, 40“
Adapter codes ()
Inner core -
End caps -
Cages -
Max. operating temperature 176 °F (80 °C)
Max. pressure difference in flow direction

36 psid at 77 °F (2.5 bar at 25 °C)

How to buy from Eaton