Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

SPECIFICATIONS

Materials Extended-life needle felt polypropylene or polyester
 
Seal rings Polypropylene or polyester SENTINEL seal ring
 
Retention ratings
1, 5, 10, 25, 50 µm
 
Sizes 01: Ø 7 x 14” L (180 x 345 mm)
02: Ø 7 x 29” L (180 x 730 mm)
 
Filter area 01: 8.6 ft² (0.8 m²)
02: 17.2 ft² (1.6 m²)
 
Max. operating temperature
Polypropylene: 194 °F (90 °C)
Polyester: 275 °F (135 °C)
 
Max. differential pressure
36.2 psi (2.5 bar)
 
Recommended change-out pressure for disposal3
11.6 – 21.7 psi (0.8 – 1.5 bar)
 
Max. flow rates4
01: 44 GPM (10 m³/h)
02: 88 GPM (20 m³/h)
 
How to buy from Eaton