Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

FD30 Across-the-Line - EPCT Fire

The FD30 controller operates Across-The-Line where full voltage is applied to the motor for starting by the use of a single motor contactor. Starting inrush current is approximately 600% of rated full load amperes. The FD30 can be programmed for either fully automatic or semiautomatic operation.

FD30 Across-the-Line - EPCT Fire

Features

7” Color Touchscreen

  • 800x480, high resolution display
  • Fast processor reduces input lag
  • Simplified tab system makes navigation and programming easier

USB Port

  • Downloads history, statistics, configuration, diagnostics, and startup files
  • History can log up to 65,000 events
  • Upload configuration to reduce programming time
  • Update firmware

Optional Boards

  • Relay board provides four (4) One Form-C programmable output relays
  • MODBUS board provides output communication via RS422 or RS485
  • Secondary 4-20mA device board provides additional connections for external pressure transducers, temperature sensors, etc.
  • Alarm board provides a supervisory powered alarm outputs
How to buy from Eaton