Certifications and compliances
NEC/CEC
- Class I, Division 2
- Class II, Divisions 1 & 2
- Class III, Divisions 1 & 2
- Suitable for grounding in sizes 3/8” through 1-1/4” under NEC
- UL standards: 514B, 467
- cUL standard: C22.2 No. 18F
- UL File No. E-19189
Crouse-Hinds series non-metallic liquidtight conduit fittings are for use with non-metallic, Type B liquidtight conduit to terminate and seal conduit to a liquidtight, oiltight or raintight box or enclosure.
NEC/CEC
Find an authorized distributor or sales rep near you
Email us using the link above, or call our Customer Support team at 1-866-764-5454