Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Eaton offers a wide variety of mobile cart options to meet your needs.  Scroll down to view options or view our TechCart Brochure.

Peripheral cart

TCPK0001

TCPK0002

Specifications

 

20"H x 26"W x 24"D, 77 lbs.

20" H x 32"W x 24"D, 88 lbs.

PC cart

TCPK0005

TCPK0006

Specifications

 

65"H x 26"W x 30"D, 95 lbs.

65"H x 32"W x 30"D, 105 lbs.

Transporter cart

TCPK0010

TCPK0011

Specifications

 

46"H x 32"W x 30"D, 180 lbs.

46"H x 38"W x 30"D, 202 lbs.

Training station cart

TCPK0013

TCPK0014

TCPK0015

Specifications

 

29"H x 32"W x 30"D, 81 lbs.

29"H x 38"W x 30"D, 87 lbs.

29"H x 48"W x 30"D, 102 lbs.

Stand-up cart

TCPK0024

 

Specifications

 

73"H x 26"W x 30"D, 117 lbs.

 

Graphics & CAD cart

TCPK0030

TCPK0031

Specifications

 

29"H x 38"W x 30"D, 101 lbs.

29"H x 48"W x 30"D, 120 lbs.

Storage cart

TCPK0040

Specifications

 

73"H x 32"W x 30"D, 135 lbs.

 

Network cart

TCPK0057

TCPK0058

Specifications

 

65"H x 26"W x 30"D, 120 lbs.

65"H x 32"W x 30"D, 143 lbs.

Analytical cart

TCPK0061

Specifications

 

46"H x 26"W x 30"D, 107 lbs.

 

Laptop cart

TCLT1800
(cable access)

TCLT1801
(power module)

TCLT2400
(cable access)

TCLT2401
(power module)

Specifications

 

36.12"H x 39.3"W x 29.07"D
Laptop capacity: 18

36.12"H x 39.3"W x 29.07"D
Laptop capacity: 18

45.11"H x 39.13"W x 29.07"D
Laptop capacity: 24

45.11"H x 39.13"W x 29.07"D
Laptop capacity:  24

Video conference cart

TCPK0037

TCPK0038

Specifications

 

46"H x 32"W x 30"D, 119 lbs.

46"H x 38"W x 30"D, 130 lbs.

Presentation cart

TCPK0041

TCPK0042

Specifications

 

65"H x 32"W x 30"D, 152 lbs.

65"H x 38"W x 30"D, 157 lbs.

How to buy from Eaton
Contact me

Toll free: 800.225.7348 (US Only) or 508.852.4300