Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Optimedia storage cabinet options

3.5" Deep ESD-SAFE TOTES
3.5" Deep ESD-safe totes are available in Blue Benstat (static dissipating) or Black Bentron (conductive).
CONDUCTIVE PLASTIC KITTING TRAYS
Conductive plastic kitting trays organize and store virtually any small electronic component or other parts and fit side-by-side on a roll-out shelf.
MODULAR DRAWERS
Modular drawers are configured to hold a combination of hanging files and media. This 12" modular drawer is the perfect solution for intensive computer users.
Laminate Optitops
Laminate cabinet tops integrate nicely with Eaton's LINX modular office furniture.
3" x 5" PARTS BINS
3" x 5" Parts bins are positioned on a hanger rail for easy access and removal. Totes shown here include 3.5" and 8" versions and are available in Blue (static-dissipative) and Black (conductive).
3" Roll-out Drawer and Worksurface
3" rollout drawer and worksurface provide a convenient reference area and feature a removable pencil tray and item storage area.
Security locks
Security locks are offered with all Optimedia cabinets. Standards include ganglocks for multiple receding doors and drawers and removable core locks for receding tambour doors.

Filing Companions options

For more detailed information including part numbers and specifications, please download our Filing Companions brochure.

Bookcases

  • Models available with two to six shelves
  • Shelves are adjustable
  • Availalbe in Black, Creme White, Metal Grey, NuGrey and Titanium
  • All models are 13.38" deep

Double door storage cabinet

  • Models available with two to six shelves
  • Shelves are adjustable
  • Coat rod options available
  • Available in NuGrey, Black or Creme White 
  • All models are 18.14" deep

Wardrobe tower

  • Full height coat closet with side-to-side coat rod
  • Upper cupboard with one or two adjustable shelves (depending on model)
  • Two or three file drawers for letter filing (depending on model)
  • Available in NuGrey, Black or Creme White

V-Ped vertical file

  • Available in three, four and five drawer versions
  • Includes single safety lock
  • All models are 15.14"W x 27.78" D (height varies according to model)
  • Available in Black, Creme White, Metal Grey, NuGrey and Titanium

Bookcase wardrobe tower

  • Full height coat closet with side-to-sode coat rod
  • Two adjustable shelves
  • File drawer and box drawer options (varies by model)
  • Available in Black, Creme White, Metal Grey, NuGrey and Titanium

Bookcase tower

  • File drawer and box drawer options (varies by model)
  • Two adjustable shelves
  • Single lock captures all drawers
  • Available in Black, Creme White, Metal Grey, NuGrey and Titanium

File centers and pedestals

  • Box/file combination pedestals with metal or cushion tops
  • Pencil box option
  • File centers with multiple drawer style combinations available
How to buy from Eaton
Contact me

Toll free: 800.225.7348 (US Only) or 508.852.4300