Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Eaton offers a broad range of flat panel monitor arms to help you free up valuable worksurface space. Scroll down to see our options, or view our Flat panel display arm brochure for more details.

 

Advanced monitor arm system

The advanced monitor arm system provides a flexible and scalable mounting platform for supporting a variety of monitor sizes and configurations.

  • Sleek, solidly constructed forged aluminum arms
  • Single or dual monitor arms
  • Manual or dynamic height adjustment
  • Multiple tier configuration options
  • Laptop and tablet accessory trays
  • Column or grommet mounting
  • Tool-free cable management covers
  • Universal display interface bracket to accommodate larger VESA patterns 

Advanced monitor arm system options

KONWLK1B
KONWLK1B Dynamic height-adjustable column-mount monitor arm
KONWLK2B
KONWLK2B Articulating column-mount monitor arm
KONWLK2DUOB
KONWLK2DUOB Articulating column-mount dual monitor array arm
KONWLK0B
KONWLK0B Pitch/pivot column-mount monitor head
KONWLC20B
KONWLC20B 20" Advanced column & base system
KONWLC30B
KONWLC30B 30" Column & base system
KONRA300B
KONRA300B Laptop & tablet tray accessory
TOACTA1000B
TOACTA1000B Grommet mount accesory
TOACJSBUB
TOACJSBUB Universal display interface bracket

Wall & slatwall solutions

Our slatwall and wall mounted monitor arms have a space-saving design that collapses to an ultra-low profile, maximizing workspace. Mounts are available with dynamic height-adjustment for optimal ergonomics, or more basic swing arms, depending on project requirements. 

  • Single or dual monitor solutions that mount to slatwall
  • Low profile design that maximizes workspace
  • Sleek, solidly constructed forged aluminum arms
  • Dual monitors that can be mounted vertically 1-over-1 or side-by-side
  • Tension optimization for touchscreen use
  • Height adjustment mounts or swing arms available
  • Tool free cable management covers 

Wall & slatwall solution options

KONWL2B
KONWL2B Vertical dual monitor array articulating slatwall mount
KONWL3B
KONWL3B Single monitor direct slatwall mount
KONWL4B
KONWL4B Dual monitor array articulating slatwall mount
KONWL9D
KONWL9D Single monitor dynamic slatwall mount
KONWL10B
KONWL10B Dual monitor dynamic slatwall mount
KONWL13B
KONWL13B Single monitor dynamic desk mount - extreme tilt
 KON1W100
KON1W100 Single monitor dynamic wall mount
KON1W200
KON1W200 Height-adjustable wall mount, dual monitor
KON2W100
KON2W100 Single arm wall mount, single monitor
KON2W200
KON2W200 Swing arm wall mount, dual monitor

Clamp & grommet solutions

Single and dual monitor grommet and edge-clamp monitor arm solutions offer both 1-over-1 and side-by-side configuration options as well as varying height adjustment capability to meet your unique requirements. Mounts are available with dynamic height-adjustment for optimal ergonomics, or more basic swing arms, depending on project requirements. 

  • Single and dual monitor grommet and edge-clamp solutions
  • Manual or dynamic height adjustment
  • Side-by-side or 1-over-1 configurations
  • Focal depth adjustment
  • Tool-free cable management covers
  • Laptop and tablet accessory trays 

Clamp & grommet solution options

KONWL6B
KONWL6B Vertical dual monitor grommet mount
KONWL7B
KONWL7B Dual monitor focal depth adjustable array 14" pole mount
KONWL8B
KONWL8B Dual monitor focal depth adjustable array 28" pole mount
KONWL11D
KONWL11D Single monitor dynamic desk mount
KONWL12D
KONWL12D Dual monitor dynamic desk mount
KONRA300B
KONRA300B Laptop & tablet tray accessory

Multi-monitor array solutions 

Our innovative multi-monitor array solutions offer easy fingertip tilt and side-to-side pivot for optimizing monitor alignment and positioning. Multiple mounting options make the best utilization of the workstation footprint. 

  • Ability to view multiple screens side-by-side
  • Easy pole mounting
  • Provides multiple height options
  • Rock-solid bolt down option for multiple monitors
  • Widescreen monitor accommodation 

Multi-monitor array solution options

TOACTA1000B
TOACTA1000B Grommet mount accessory
TOACTA1014B
TOACTA1014B 14" (356 mm) Pole for array products
TOACTA1028B
TOACTA1028B 28" (711 mm) Pole for array products
TOACTA1036B
TOACTA1036B 36" (914 mm) Pole for array products
TOACTA1042B
TOACTA1042B 42" (106.7 cm) Pole for array products
TOACTA220B
TOACTA220B 26" (660 mm) Dual horizontal array pole clamp
TOACTA225B
TOACTA225B 34" (864 mm) Dual horizontal array pole clamp for widescreen monitors
TOACTA320B
TOACTA320B 42" (106.7 cm) Triple horizontal array pole clamp
TOACTA325B
TOACTA325B 54" (137.2 cm) Triple horizontal array pole clamp for widescreen monitors

Large display wall mount solutions

Our large display wall mounts offer a range of easy-to-install fixed and tilt solutions for mounting most large flat panel displays to the wall or slatwall (via accessory). 

  • Glidelock with kickstand secures tv to wall plate without tools
  • Wide open wall plate allows for easy cable routing and connection
  • Provides low-profile, fingertip tilt
  • Options for mounting monitors or tv displays from 26”W to 80”W 

Large display wall mount solution options

TOACRMF2
TOACRMF2 Medium fixed wall/slatwall display mount (slatwall optional) (26" to 42")
TOACRMT2
TOACRMT2 Medium tilt wall/slatwall display mount (slatwall optional) (26" to 42")
TOACRLF2
TOACRLF2 Large fixed wall/slatwall display mount (slatwall optional) (32" to 52")
TOACRLT2
TOACRLT2 Large tilt wall/slatwall display mount (slatwall optional) (32" to 52")
TOACRXF2
TOACRXF2 X-large fixed wall/slatwall display mount (slatwall optional) (40" to 80")
TOACRXT2
TOACRXT2 X-large tilt wall/slatwall display mount (slatwall optional) (40" to 80")
TOACPAC392B
TOACPAC392B Universal flat panel mount slatwall accessory
KONJSBUB
KONJSBUB Universal display interface bracket

AV carts, stands & video walls

Our mobile A/V carts and stands are full of innovative features like telescoping height adjustment and fingertip tilt for easy screen positioning. 

  • Widescreen monitor accommodation
  • Options for mounting monitors or television displays from 26”W to 80”W
  • Ability to construct video walls in prominent locations for corporate events and other temporary occasions
  • Freestanding, mobile units with smooth rolling casters for effortless positioning
  • Integrated cable management for a clean installation
  • Available leveling feet for more permanent installations 

AV carts, stands & video walls

TOACLVM2X2U
TOACLVM2X2U Fusion 2 x 2 micro-adjustable large freestanding video wall cart
TOACLVM3X2U
TOACLVM3X2U Fusion 3 x 2 micro-adjustable large freestanding video wall cart
TOACMF1U
TOACMF1U Large display floor stand (24" to 50")
TOACMFCU
TOACMFCU Large display mobile floor stand (24" to 50")
TOACPF1U
TOACPF1U Large display floor stand (up to 65")
TOACPFCU
TOACPFCU Large display mobile floor stand (up to 65")
How to buy from Eaton
Contact me

Toll free: 800.225.7348 (US Only) or 508.852.4300